20 Amp SmartlockPro® GFCI Receptacle/Outlet, Hospital Grade, Tamper-Resistant
GFTR2-HGI
SmartlockPro Self-Test GFCI Duplex Receptacle Outlet, Extra Heavy-Duty Hospital Grade, Wallplate Included, Tamper-Resistant, Power Indication, 20 Amp" to "20 Amp (and 20 Amp Feed-Through), 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Ivory
Color: Ivory
Product Information
- AC Horsepower Ratings - At Rated Voltage : 1 HP 
- Electrical Specifications - Amperage : 20 A - Grounding : Self-Grounding - Pole : 2 - Short Circuit Current Rating : 10kA - Trip Level : Class A, 5mA plus or minus 1mA - Voltage : 125 VAC - Wire : 3 
- Environmental Specifications - Flammability : Rated V-0 per UL 94 - Operating Temperature : -35C to +66C 
- Material Specifications - Body Material : Polycarbonate - Face Material : PBT - Ground Clips : Brass - Grounding Screw : Plated Steel - Line Contacts : Brass - Shutter Mechanism : Delrin® Acetal - Strap Material : Galvanized Steel - Terminal Clamp : Brass - Terminal Screws : Plated Steel 
- Mechanical Specifications - Product ID : Ratings are permenantly marked on device - Screw Terminal Torque : 14-18 in-lbs - Terminal Accom. : 14-10 AWG solid or stranded - Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral - Termination : Back or Side Wire - Trip Level : Class A, 5mA plus or minus 1mA 
- Product Features - Brand : SmartlockPro - Color : Ivory - Device Type : Duplex Receptacle Outlet - Feature : Wallplate Included,Tamper-Resistant,Power Indication - Function : GFCI - Grade : Extra Heavy-Duty Hospital Grade - NEMA : 5-20R 
- Standards and Certifications - ANSI : C-73 - Applicable Standards : UL 943, UL 498, CSA C22.2 No. 42 & 144, FedSpec W-C-596 - Certification/Listing : UL, CSA, NOM-ANCE - NEMA : WD-1 & WD-6 
- Warranty - Warranty : 2-Year Limited 
- CA2621644
- CA2677283
- CA2865659
- MX302458
- MX308495
- US7355117
- US7697252
- US7820909
- US7868719
- US8242362
- US8587914
- US8599522
- US9053886
- US9077091
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
    