20 Amp SmartlockPro® GFCI Receptacle/Outlet, Industrial Grade, Tamper-Resistant
GFTR2-5LI
SmartlockPro Self-Test GFCI Duplex Receptacle Outlet, Extra Heavy-Duty Industrial Specification Grade, Tamper-Resistant, Power Indication, 20 Amp, 125 Volt, Pre-Wired Leads, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Ivory
Color: Ivory
Product Information
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06
Grounding : Self-Grounding
Pole : 2
Short Circuit Current Rating : 10kA
Temperature Rise : Max 30C after 250 cycles overload at 200 percent rated current
Trip Level : Class A, 5mA plus or minus 1mA
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -35C to +66C
Material Specifications
Body Material : Polycarbonate
Face Material : PBT
Ground Clips : Brass
Line Contacts : Brass
Shutter Mechanism : Delrin® Acetal
Strap Material : Galvanized Steel
Mechanical Specifications
Lead Identification : Black-Hot, White-Neutral, Green-Ground
Product ID : Ratings are permenantly marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG solid or stranded
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Wire Leads : #6" long 12 AWG TEW line & load leads plus ground leads
Product Features
Color : Ivory
NEMA : 5-20R
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 943, UL 498, CSA C22.2 No. 42 & 144, FedSpec W-C-596
Certification/Listing : UL, CSA, NOM-ANCE
NEMA : WD-1 & WD-6
Warranty
Warranty : 2-Year Limited
- CA2427366
- MX276626
- US8004804
- US8587914
- US7820909
- CA2621644
- MX308495
- US7355117
- US8242362
- US7868719
- CA2515035
- US7737809
- MX269232
- US8547126
- US7697252
- CA2425810
- MX315596
- CA2677283
- MX302458
- MX251584
- US9053886
- US9077091
- US8599522
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential