Loading...
Product added to your list. To view the list, Click Here

15 Amp SmartlockPro® GFCI Receptacle/Outlet, Industrial Grade, Tamper-Resistant

GFTR1-5LR

SmartlockPro Self-Test GFCI Duplex Receptacle Outlet, Extra Heavy-Duty Industrial Specification Grade, Tamper-Resistant, Power Indication, 15 Amp, 20 Amp Feed-Through, 125 Volt, Pre-Wired Leads, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Red

Color: Red

UPC Code: 078477724088
Country of Origin : China
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

  • Electrical Specifications

    Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06

    Grounding : Self-Grounding

    Pole : 2

    Short Circuit Current Rating : 10kA

    Temperature Rise : Max 30C after 250 cycles overload at 200 percent rated current

    Trip Level : Class A, 5mA plus or minus 1mA

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -35C to +66C

  • Material Specifications

    Body Material : Polycarbonate

    Face Material : PBT

    Ground Clips : Brass

    Line Contacts : Brass

    Shutter Mechanism : Delrin® Acetal

    Strap Material : Galvanized Steel

  • Mechanical Specifications

    Lead Identification : Black-Hot, White-Neutral, Green-Ground

    Product ID : Ratings are permenantly marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Wire Leads : #6" long 12 AWG TEW line & load leads plus ground leads

  • Product Features

    Color : Red

    NEMA : 5-15R

  • Standards and Certifications

    ANSI : C-73

    Applicable Standards : UL 943, UL 498, CSA C22.2 No. 42 & 144, FedSpec W-C-596

    Certification/Listing : UL, CSA, NOM-ANCE

    NEMA : WD-1 & WD-6

  • Warranty

    Warranty : 2-Year Limited

  • MX308495
  • US7355117
  • US8242362
  • US7868719
  • CA2515035
  • US7737809
  • MX269232
  • US8547126
  • US7697252
  • CA2425810
  • MX315596
  • CA2677283
  • MX302458
  • MX251584
  • US9053886
  • US9077091
  • US8599522
  • CA2427366
  • MX276626
  • US8004804
  • US8587914
  • US7820909
  • CA2621644

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications