Track Light, Current Limiter, 32 Spaces, Flush Mount, 277VAC, 12 Breakers Installed
G32F7-112
Track Light Limiting Panel, 32 spaces, Flush Mount, NEMA 1, 277VAC, with 12 breakers installed, (specify breaker size and configuration on panel worksheet), Title 24 compliant, ASHRAE 90.1 compliant
The Track Light Limiting Panel (TLLP) enables designer lighting to easily meet energy code voltage requirements. Limiting branch circuit volt-ampereage rating with the TLLP sets a fixed power consumption limit for lighting installations instead of calculated values based on watts per linear foot of the track.
Product Information
Electrical Specifications
Voltage : 277 VAC
Voltage Type : Line Voltage
Mechanical Specifications
Mounting Type : Flush Mount
Product Features
Circuits/Channels : 12
Product Line : TLLP
Product Type : Track Light Limiting Panel
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
- Assists track lighting schemes in meeting energy code regulations including CA Title 24 2013, ASHRAE 90.1 and City of Seattle guidelines
- California Title 24 2013 Track Light Supplementary Overcurrent Protection Panel
- Simplifies load calculations by using volt-ampere rating of the breaker as opposed to calculated values on the track
- Reduces installation costs
- NEMA 1 surface or flush mount enclosure
- Factory configured to your specifications—arrives ready to install
Related Videos
Track light Limiting Panel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors