Loading...

Track Light, Current Limiter, 32 Spaces, Flush Mount, 120VAC, 6 Breakers Installed

G32F1-106

Track Light Limiting Panel, 32 spaces, Flush Mount, NEMA 1, 120VAC, with 6 breakers installed, (specify breaker size and configuration on panel worksheet), ASHRAE 90.1 compliant; City of Seattle compliant; can be used to comply with 2016 Title 24, Part 6 track lighting control requirements

The Track Light Limiting Panel (TLLP) enables designer lighting to easily meet energy code voltage requirements. Limiting branch circuit volt-ampereage rating with the TLLP sets a fixed power consumption limit for lighting installations instead of calculated values based on watts per linear foot of the track.

Do you have any questions about track light current limiting panels? If so, contact us to learn more.

UPC Code: 078477664537
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Voltage : 120 VAC

    Voltage Type : Line Voltage

  • Mechanical Specifications

    Mounting Type : Flush Mount

  • Product Features

    Circuits/Channels : 6

    Product Line : TLLP

    Product Type : Track Light Limiting Panel

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • Assists track lighting schemes in meeting energy code regulations and is ASHRAE 90.1 compliant; City of Seattle compliant; can be used to comply with 2016 Title 24, Part 6 track lighting control requirements
  • 2016 Title 24, Part 6 Track Light Supplementary Overcurrent Protection Panel
  • Simplifies load calculations by using volt-ampere rating of the breaker as opposed to calculated values on the track
  • Reduces installation costs
  • NEMA 1 surface or flush mount enclosure
  • Factory configured to your specifications—arrives ready to install

Related Videos

Track light Limiting Panel

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications