Track Light, Current Limiter, 16 Spaces, Surface Mount, 120VAC, 6 Breakers Installed
G16S1-106
Track Light Limiting Panel, 16 spaces, Surface Mount, NEMA 1, 120VAC, with 6 breakers installed, (specify breaker size and configuration on panel worksheet), Title 24 compliant, ASHRAE 90.1 compliant
The Track Light Limiting Panel (TLLP) enables designer lighting to easily meet energy code voltage requirements. Limiting branch circuit volt-ampereage rating with the TLLP sets a fixed power consumption limit for lighting installations instead of calculated values based on watts per linear foot of the track.
UPC Code: 078477664162
Country of Origin : Please Contact Customer Service
Product Information
Electrical Specifications
Voltage : 120 VAC
Voltage Type : Line Voltage
Mechanical Specifications
Mounting Type : Surface Mount
Product Features
Circuits/Channels : 6
Product Line : TLLP
Product Type : Track Light Limiting Panel
- Assists track lighting schemes in meeting energy code regulations including CA Title 24 2013, ASHRAE 90.1 and City of Seattle guidelines
- California Title 24 2013 Track Light Supplementary Overcurrent Protection Panel
- Simplifies load calculations by using volt-ampere rating of the breaker as opposed to calculated values on the track
- Reduces installation costs
- NEMA 1 surface or flush mount enclosure
- Factory configured to your specifications—arrives ready to install