Loading...
Product added to your list. To view the list, Click Here

Track Light, Current Limiter, 16 Spaces, Flush Mount, 120VAC, 12 Breakers Installed

G16F1-112

Track Light Limiting Panel, 16 spaces, Flush Mount, NEMA 1, 120VAC, with 12 breakers installed, (specify breaker size and configuration on panel worksheet), Title 24 compliant, ASHRAE 90.1 compliant

The Track Light Limiting Panel (TLLP) enables designer lighting to easily meet energy code voltage requirements. Limiting branch circuit volt-ampereage rating with the TLLP sets a fixed power consumption limit for lighting installations instead of calculated values based on watts per linear foot of the track.

Do you have any questions about track light current limiting panels? If so, contact us to learn more.

UPC Code: 078477663974
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Voltage : 120 VAC

    Voltage Type : Line Voltage

  • Mechanical Specifications

    Mounting Type : Flush Mount

  • Product Features

    Circuits/Channels : 12

    Product Line : TLLP

    Product Type : Track Light Limiting Panel

  • Assists track lighting schemes in meeting energy code regulations including CA Title 24, ASHRAE 90.1 and City of Seattle guidelines
  • California Title 24 Track Light Supplementary Overcurrent Protection Panel
  • Simplifies load calculations by using volt-ampere rating of the breaker as opposed to calculated values on the track
  • Reduces installation costs
  • NEMA 1 surface or flush mount enclosure
  • Factory configured to your specifications—arrives ready to install

Related Videos

Track light Limiting Panel

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications