48 Amp Level 2 Electric Vehicle Charging Station - EV Series
EV480
EV Series Standard Level 2 Electric Vehicle Charging Station, 48A, 208/240 VAC, 11.6kW Output, J1772 Charge Connector, 18' Cord, Replacement for EVR40-B2C, Includes Mounting Bracket and Pre-Attached Input Cable, HARDWIRED ONLY
- Fast and secure charging of any SAE J1772™ compatible electric vehicle
 - Optional access control: station comes with RFID disabled - simply tap RFID card to activate
 - Cable design prevents cord from freezing and cracking in extreme weather
 - For indoor and outdoor use with a thermoplastic, water-resistant enclosure rated NEMA Type 3R
 - Easy installation with pre-attached input cable and mounting hardware included
 - Energy Star Certified
 
Click here to learn more about our full line of Evr-Green Electric Vehicle Chargers.
For a complete and trusted EV charging infrastructure, include power, protection, safety & energy management from the brand you trust
Product Information
Electrical Specifications
Amperage : 48 A
Breaker : 60 A
Charge Connector Cord : #7 AWG SAE J1772
Number of Phase / Wire : L1, L2 and Ground, Bottom Feed
Operating Temperature : -30°C to 50°C
Output Power : 11.6kW
Short Circuit Current Rating : 20 mA CCID per UL 2231
Voltage : 208/240 VAC
Environmental Specifications
Altitude : Up to 6,500 ft. (2,000 m)
Charging Cable Operating Temperature : -30°C to +50°C
Cooling : Natural Cooling
Operating Humidity : < 95% Relative Humidity, Non-Condensing
Material Specifications
Enclosure Material : Plastic (PC+PBT)
Enclosure Rating : NEMA Type 3R
Status Indicator : Power Present, Charging, Fault
Mechanical Specifications
Cable Length : 18 ft. (5.5 m)
Product Features
Application : Home,Commercial
Cover Locking Mechanism : Phillips Head Screws, No Padlock Option
Device Type : Charger
Standards and Certifications
Standards and Certifications : UL2594, UL 2231-1, UL 2231-2, UL 2251, UL 62, UL 991,UL 1998, NFPA 70 Article 625, UL840, CSA Std. C22.2#280, OCPP 1.6 Compliant, cETLus
Warranty
Warranty : 2-Year Limited
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors