Loading...
Product added to your list. To view the list, Click Here

Dual Mount Charging Station Pedestal, Front/Back

EPED2

Dual Mount Charging Station Pedestal for use only with Evr-Green EV320, EV32W, EV480, EV48W, EV800 and EV80W. Level 2 Electric Vehicle Charging Stations. Front/Back Mounting. Mounting Hardware Included

  • Allows for two electric vehicle charging stations to be mounted front/back on a freestanding pedestal to save installation cost, space and time
  • Compliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48” and greater than 24”
  • For use only with Evr-Green EV320, EV32W, EV480, EV48W, EV800 and EV80W

Click here to learn more about our full line of Evr-Green Electric Vehicle Chargers

UPC Code: 078477877623
Country of Origin : China

Product Information

  • Material Specifications

    Pole/Base : Carbon Steel

  • Product Features

    Application : Commercial,Public Use

    Device Type : Pedestal

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications