Loading...

Decora Smart Wi-Fi 600W Dimmer

DW6HD-1BZ

DISCONTINUED

Leviton Decora Smart Wi-Fi 600W Universal LED/Incandescent Dimmer. Works with Amazon Alexa and Google Assistant, No Hub Required

Control connected devices from anywhere using Wi-Fi, an internet connection and the free My Leviton app; no hub required. Simplify control of the residence by scheduling based on specific times, or sunrise/sunset. Group devices into rooms, and create scenes to activate multiple lights at once. Customize with adjustable fade rates, maximum/minimum illumination levels, and more. Supports dimmable LED and CFL technologies up to 300 Watts, and legacy incandescent lighting loads up to 600 Watts. Multi-location (3-way) dimming is achieved using up to 4 remote units, DD00R-DLZ. Decora Smart devices are designed for countries which follow NEMA standards including the United States, Canada and parts of South America. Have Questions? Search the knowledge base.

UPC Code: 078477796443
Country of Origin : China

Product Information

BENEFITS

  • Control your lights from anywhere using the free My Leviton app for iOS and Android, no hub required
  • Voice Control using Amazon Alexa and Google Assistant devices (sold separately)
  • Simplify control of your home - schedule lights and connected loads to turn on/off at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
  • Designed and engineered in USA; the complete solution (hardware, app and cloud) is manufactured by Leviton
  • 5 Year Limited Warranty.

FEATURES

  • White and Light Almond color faces included
  • Color Change Kits (DDKIT) available in Black, Gray, Brown, Ivory
  • Rated for dimmable CFL and LED loads up to 300W
  • Rated for incandescent loads up to 600W
  • Soft fade on/off
  • On/off LED (bottom) and Brightness Level LED
  • Multi-location (3-way) dimming is achieved using up to 4 remote units, DD00R-DLZ
  • Hot, neutral, load and ground required for installation and traveler for muilti-switch applications optional
  • Control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
  • DW6HD-1RZ is an identical product in larger retail packaging.

  • US11889314

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Decora Smart™ - Smart Home Products
Leviton Presents: How to Install Decora Smart 600W Dimmer: DZ6HD, DW6HD, DH6HD
Leviton Presents: How to Set Up the Decora Smart with Wi-Fi App for Android and iOS
Leviton Presents: How to Use the Decora Smart with Wi-Fi App to Create Schedules and Activities
Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering
Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications