Decora Vacancy Motion Sensor Light Switch, Manual-On, 5A, Residential Grade, Single Pole or 3-Way
DVS05-1LZ
Decora Vacancy Motion Sensor Light Switch. 180° PIR manual-on, automatic-off, wallbox sensor, single pole or 3-way when used with a single pole or 3-way switch, 300W LED/CFL, 600W Incandescent/Halogen, 400VA Magnetic Low Voltage, 400VA Electronic Low Voltage, ¼ HP Motor, 5A Resistive, wallplate sold separately. Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements – White with ivory and light almond faceplates included
- CONVENIENT – Turns lights OFF automatically when room is vacant
- EASY TO INSTALL – Slim profile fits in most wallboxes
- FLEXIBLE – Can be installed with or without a neutral wire
- PRACTICAL – Perfect for bathrooms, hallways and kids’ bedrooms
Color: White, Ivory, Light Almond
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477572597
Product Features
Auto-ON/Auto-OFF : No
California Title 24 : Yes
Color : White, Ivory, Light Almond
Coverage (Sq.Ft.) : 180°, 900 Sq. Ft
Grade : Residential
LED Color : Green and Red
Load Rating : 300W LED/CFL, 600W Incandescent/Halogen, 1/4 HP, 400VA ELV, MLV, 5A Resistive
Mounting Type : Wall Switch
Neutral : Optional
Ordering Notes : Includes White, Light Almond and Ivory Color Change Kit
Pole : 3
Sensor Technology : Passive Infrared
Sensor Type : Vacancy
Standards and Certifications : CSA, FCC, Title 24
Style Name : Decora
Switch : Relay
Time Delay : 1M, 5M, 10M, 20M
Voltage : 120 VAC
Wallplate : Not Included
Warranty : 5-Year Limited
Wiring : Ground or Neutral Required
Features & Benefits
- Manual-ON/Automatic OFF operation
- Controls LED, CFL, Incandescent, Halogen, Magnetic Low Voltage, Electronic Low Voltage or Motor Loads
- Provides 180° Field-of-View, 900 sq. ft. of coverage
- Shallow design easily fits in the wallbox and can replace single pole switch
- Leaded terminals for easier installation
- Can be connected to a Neutral wire if present in the wallbox, or connected to ground wire if no Neutral wire is present in the wallbox
- Interchangeable line and load wires
- Single pole or 3-way when used with a single pole or 3-way switch
- Program settings without removing the wallplate or faceplate
- Low profile design blends in with walls for a discreet appearance
- Adjustable delayed OFF time which can be set for 1 minute, 5 minutes, 10 minutes or 20 minutes
- Adjustable Range (sensitivity) to fit various coverage areas
- Convenient push-button provides Manual OFF light switching at any time
- Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements
- Color change kits are available
- Five-Year Limited warranty
Patents
- CA2708330
- US11815868
- US8981299
- MX315382
- US7924155
- US11974378
- US11264189
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
How to Install the DOS02, DVS02, DOS05, DVS05 Leviton Decora Motion sensors
How to program the settings on the Leviton Decora Motion Sensor light switch
Sensor Switches for Newer and Older Homes with Leviton’s Innovative Green Flex Sleeve
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors