GreenMAX® DRC, Dimmer, Phase Cut, 2 Channel, LED Controller, 3.5 Amps per Channel, 120-277VAC
DRDDP-A20
GreenMAX® DRC LumaCAN DIN Rail Dimmer 2 Channel, 3.5A per channel,
120-277VAC, 50-60H
The GreenMAX® DRC Phase Control 2 Channel Dimmer is used for incorporating 2-wire phase control loads into GreenMAX DRC systems.
UPC Code: 07847794118 8
Country of Origin : Mexico
Product Information
Mechanical Specifications
Mounting Type : DIN Rail
Product Features
Product Line : DRC
Product Type : Phase Control Dimmer
Protocol : LumaCAN
- Utilizes Leviton High Inrush Stability (H.I.S.) circuitry for increased reliability
- Connects via the LumaCAN® network via RJ45 connectors and CAT6 wiring
- SSL7 compliant dimming curve
- Forward or reverse phase control, multi-channel dimmer
- 2 wires, hot and neutral, per dimmer
- 120/230/277V operation; 50/60 Hz
- Each channel phase selectable—supports LED loads at full capacity
- LumaCAN network communication
- Single channel low voltage contact closure input (NOT analog input)
- Amplify feature—combine channels to increase output for occupancy sensor, momentary switch, or emergency
- Test button for each channel
- Level indicator of each channel
- Zero cross detection for longer dimmer life
- DIN rail installable for flexible enclosure selection (enclosure purchased separately
- GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)
- US9095013
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.