Loading...

Decora Digital Dimmer Switch for Magnetic Low Voltage, Dimmable LED, Halogen and Incandescent Bulbs

DDM06-1LZ

Decora Digital Dimmer, 300W-120VAC dimmable LED/CFL 600W-120VAC incandescent/halogen and 600VA magnetic low voltage, neutral wire required, 60Hz, single pole or 3-way control when used with Decora Digital Remote - White, Ivory & Light Almond

  • ADVANCED – Premium product and reasonable cost. Improved performance dimming LED bulbs; neutral wire required
  • INNOVATIVE – Adjustment switch to modify the minimum light level in order to maximize the dimming range if flickering occurs at lower dimming levels
  • FLEXIBLE – Can be used in a single-pole or multi-location applications (up to 4 additional locations) with Decora Digital Remote.
  • CODE COMPLIANT – Meets latest NEC code for new construction
UPC Code: 078477091722
Country of Origin : China

Product Information

  • Product Features

    Action : Soft-On, Fade-Off. Rocker Switch for ON/OFF, Dimmer bar for lighting level control

    California Title 24 : Yes

    Color : White, Ivory, Light Almond

    Light : LED Locator and Brightness Display

    Load Rating : 300W LED and CFL, 600W Incandescent, 6000 VA MLV

    Load Type : Incandescent, Dimmable LED, Dimmable CFL, MLV

    NEMA SSL 7A : Yes

    Ordering Notes : Included White, Ivory and Light Almond Color Kit

    Preset : Slide bar preserves desired lighting level

    Standards and Certifications : CSA, NOM, FCC

    Style Name : Decora

    Switch Type : Single-Pole, 3-Way or More Applications

    Type : Dimmer

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

  • Neutral wire required for installation
  • Digital circuitry provides soft fade on and fade off appearance with ability to set fade rates
  • Customize dimming range of LED lamps using the advanced programming feature
  • Minimum trim adjustment to fine-tune performance of LED lamps at lower dimming levels
  • Ability to modify the maximum light level for energy savings
  • LED locator light and dimmer brightness display concealed in the face of the device for enhanced aesthetics (can be disabled)
  • Single pole or multi-location control from up to 4 additional locations with the Decora Digital remote (sold separately)
  • Preset light level option automatically turns lights on to set level 
  • Can be used to comply with 2019 California Title 24, Part 6 Indoor Lighting Switching Devices and Controls
  • Comes packaged in white with ivory and light almond faceplates included

  • MX321054
  • US9974152
  • US9398667
  • US9767973
  • US9329607
  • US7683755
  • US8664886
  • US9681526
  • US10062528
  • CA2572204

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to install a Decora Digital DDMX1 and DDM06 Dimmer
Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer
Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering

The Perfect Combination

Pair this dimmer with compatible Baffle Slim Downlights for a total lighting solution that will provide years of quality illumination and reliable performance.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications