Dimensions®, 1 Scene/MAX/OFF/RAISE/LOWER, Push Button, Light Switch, Dimmer Switch
D42P1-RLW
Dimensions® D4200 Remote Station for commercial lighting control systems: 1 Scene, Maximum, Off & Raise, Lower, Title 24 compliant, ASHRAE 90.1 compliant
A complete range of Decora® remote control stations are available for the Dimensions® D4200 commercial lighting control systems. Use with any of the Decora or Decora® Plus screwless wallplates.
UPC Code: 078477180815
Country of Origin : Mexico
Product Information
Updated
Product Features
Color : White
Product Line : D4000
Product Type : Keypad
Protocol : Luma-Net
- 5 pushbuttons for scene control, maximum, raise/lower and off
- All control switches are back lighted to indicate what has been selected
- Excellent tactile feel, and a “click” you can feel
- Used with Leviton DECORA® PLUS plates there are no visible fasteners
- Most units have an infrared receiver inside, and presets can be selected from a remote hand held infrared transmitter
- As many as 127 units can be operated on one set of control wires
- Only four wires required, two data wires, and two low voltage (12 volt DC) power wires
- All wiring can be Class 2
Related Videos
Introduction
System Architecture
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING