50 Amp, 480 Volt, Black & White Locking Flush Mount Receptacle, Industrial Grade
CS8469
50Amp, 480V AC, Non-NEMA, 2P, 3W, Black & White Locking Flush Mount Receptacle, Industrial Grade, Grounding, California-Style(CS) – BLACK
- One piece contacts reduce friction and overheating
- Unique cord clamp accepts wide range of cord sizes
- Rugged nylon construction resists impact, sunlight, chemicals, and rough use
- Industry exclusive limited lifetime warranty
Product Information
Electrical Specifications
Amperage : 50 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage Withstand : 2000V minimum per UL 498
Grounding : Grounding
Maximum Working Voltage : 480V as rated
Pole : 2
Temperature Rise : Max 30ºC temp rise at full-rated current after 150 cycles of OL at 150% rated DC current
Voltage : 480 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 75°C
Material Specifications
Assembly Rivets : SS 302/304
Back Cover : Reinforced Nylon
Body and Contract Carrier : Reinforced Nylon
Box Terminal : 0.062inch thick Copper
Center Pin : SS 302/304
Color : Black
Connector Contact - Binding Plate : 0.100inch thick Brass
Connector Contact - Spring : 0.041inch thick Brass
Contact Rivet : Brass
Face Module : Reinforced Nylon
Mounting Screws : SS 302/304
Mounting Strap : Single piece SS 302/304
Shroud : .062inch thick Nickel Plated Steel
Terminal Set Screw : SS 302/304
Mechanical Specifications
Product ID : Ratings and Catalogue No. molded into face
Terminal Accom. : #10min to #6max AWG Solid or Stranded Wire (Stranded Wire for Ground only)
Terminal ID : X, W, Y, Z and Green for ground
Product Features
Brand : Black and White
Color : Black
Device Type : Locking Receptacle
NEMA : Non-NEMA
Standards and Certifications
CSA C22.2 No. 42 : File 152105
NOM : 057
RoHS : Compliant
UL 498 : File E13399
Warranty : Lifetime Limited