Loading...

Current Transformer, Solid Core, 100A, 100mA, 0.72" Opening, 48” Leads, +/-0.3% Accuracy, Blue, For Submetering

CDA01-L12

Submetering Current Transformer, 100:0.1A, Solid Core, 0.72", Blue, Electric Meter: Yes, Title 24 Compliant, ASHRAE 90.1 Compliant. Note: Color coding is used as a visual aide for identifying phases during installation. Color coding is cosmetic only.

Leviton solid core CTs are cost effective and less susceptible to damage during installation. Solid core CTs slip over power lines to measure the electrical current flowing through the line. The CT “secondary” wires connect to the submeter facilitating power and energy calculations. They are compact and cost effective. Solid core CTs are accurate (0.3% maximum error). For installation, power must be de-energized and the circuit opened in order to slip the CT over the power line.

Do you have a question about submetering?

Contact us to learn more.

UPC Code: 078477547137
Country of Origin : China

Product Information

  • Electrical Specifications

    Amperage : 100 A

  • Product Features

    CT Size (inches) : 0.72

    CT Type : Solid Core

    Product Line : CT: Mini Meters, MMUs, Series 8000

Submetering Applications

Use current transformers in commercial, institutional, industrial and government submetering applications to support:

  • Load profiling and benchmarking
  • AMR/BAS/BMS/EMS integration
  • Power quality analysis
  • Usage aggregation
  • Tenant cost allocation
  • Measurement and verification
  • Net metering
  • Energy conservation and cost reduction
  • Green building initiatives and government mandates

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications