IEC Pin & Sleeve Back Box
BX230-V
DISCONTINUED
Suggested Replacement SKUs:
Back Box for Pin & Sleeve Inlets And Receptacles, Hub Sold Separately (See Leviton Cat Number HUB-xxx), 20 Amp, 30 Amp, IP67, Watertight - GRAY
UPC Code: 078477018767
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Product Information
Updated
Environmental Specifications
IP Rating : IP67/IP69K
Product Features
Accessory Type : Back Box
Amperage : 20/30 A
Color : Gray
Device Type : Accessory
IP Rating : IP67/IP69K
Related Products
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING