LEV Series Non-Metallic Back Box
BX230LEV
Non-Metallic 15° Angle Back Box for 20 Amp and 30 Amp Pin & Sleeve Inlets and Receptacles - Gray
Color: Gray
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477977750
Environmental Specifications
IP Rating : IP67, IP68, IP69K
NEMA Rating : 4X, 12
Material Specifications
Material : PBT
Product Features
Accessory Type : Back Box
Amperage : 20/30 A
Box Volume : 32 cu in
Color : Gray
Hub Size : 1 inch
Series : LEV Series
Standards & Certifications
cULus : Listed to UL 514A
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors