Loading...

15 Amp, Self Test, Tamper-Resistant Dual-Function AFCI/GFCI Outlet with LED Indicator Light

AGTR1-GY

15 Amp, 125 Volt Dual Function AFCI/GFCI Receptacle, 20 Amp Feed-Through, Tamper-Resistant, Monochromatic, back and side wired, nylon wallplate/faceplate, screws and self-grounding clip included – Gray

The SmartlockPro® Dual Function AFCI/GFCI Receptacle offers protection both from electrical fires that could result from arc-faults and from electrical shock due to ground faults in one smart device. Through advanced technology, the SmartlockPro Dual Function AFCI/GFCI Receptacle helps protect home and family by working to detect arc-fault and ground fault hazards and, if detected, quickly cuts off power to help avoid a potential fire or shock occurrence. The SmartlockPro Dual Function AFCI/GFCI Receptacle offers a National Electrical Code® (NEC®) compliant option for AFCI/GFCI protection in residential kitchens and laundry areas for new construction, modifications/extensions and replacement receptacles. It is also ideal as a replacement for ungrounded receptacles, satisfying NEC requirements for both AFCI and GFCI protection.

Color: Gray

UPC Code: 078477744468
Country of Origin : China
RoHS Compliant: Yes – Click Here
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

    Dielectric Voltage : Withstands 1250VAC per UL 1699A

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

  • Electrical Specifications

    Dielectric Voltage : Withstands 1250VAC per UL 1699A

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -35C to +66C

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

  • Environmental Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Face Material : Thermoplastic

    Flammability : Rated V-2 per UL 94

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double-Wipe .031 Thick

    Notes : w/ Wallplate

    Operating Temperature : -35C to +66C

    Terminal Screws : Plated Steel

    Yoke : Zinc-Plated Steel

  • Material Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Face Material : Thermoplastic

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double-Wipe .031 Thick

    Notes : w/ Wallplate

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Terminal Screws : Plated Steel

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    Amperage : 15 A

    Color : Gray

    Feature : AFCI, Self-test, Tamper-Resistant

    Grounding : Self-Grounding

    NEMA : 5-15R

    Pole : 2

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Series : AGTR1

    Standards and Certifications : UL/CSA, NEMA WD6, NEMA WD1

    Strap Material : Galvanized Steel

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side

    Voltage : 125 VAC

    Wire : 3

  • Product Features

    Amperage : 15 A

    At Rated Voltage : 1 HP

    Color : Gray

    Feature : AFCI, Self-test, Tamper-Resistant

    Grounding : Self-Grounding

    NEMA : 5-15R

    Pole : 2

    Series : AGTR1

    Standards and Certifications : UL/CSA, NEMA WD6, NEMA WD1

    Strap Material : Galvanized Steel

    Termination : Back & Side

    Type : Duplex Receptacle

    Voltage : 125 VAC

    Wallplate : Included

    Wire : 3

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : Yes

    CSA Technical Information Letter No. M-02A : Yes

    NOM : Yes

    UL Fed Spec WC-596 : Yes

    UL1699.A : File E480630

    UL498 : Yes

  • Warranty

    Warranty : 2-Year Limited

  • Trip threshold meets or exceeds UL requirements for tripping time on ground faults and on both series and parallel arcs for optimal safety
  • Engineered to meet the latest UL standard for auto-monitoring (self-test); periodically conducts an automatic internal test to confirm that GFCI protected power is available
  • On initial power up, tests the GFCI circuit within 3 seconds
  • Patented Lockout Action prevents reset if the device is damaged
  • Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal for at-a-glance analysis
  • TEST and RESET buttons are readily accessible on the face of the device
  • Improved immunity to high frequency noise reduces nuisance tripping
  • Superior resistance to electrical surges and over-voltages enhancing reliability
  • Patented bridge contact design provides individual sets of contacts for receptacle face and downstream receptacles; no power will be delivered to receptacle face if improperly wired (line-load reversed)
  • One-piece T-design trip latch mechanism provides efficient operation
  • Impact-resistant thermoplastic cover and body for durability
  • Expanded wiring options with nine back-wire holes (two for each line and load connection plus one for ground with an internal clamp) for easy installation
  • Compatible with all Decora® devices and wallplates for multi-gang installation option; available in select popular colors

  • CA2730014
  • MX325634
  • US7820909
  • US8526144
  • US9759758
  • US11105864
  • US8587914
  • CA2677283
  • US10317431
  • MX361147
  • MX308495
  • US8599523
  • CA2958166
  • US9577420
  • US8599522
  • US10401413
  • MX302458
  • US8242362
  • CA2624409
  • US7355117
  • CA2946849
  • US8944859
  • US10656199
  • US7697252
  • US9053886
  • US9709626
  • US7868719
  • US11456138
  • US10483066
  • US10367347
  • CA2621644

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents How to Install SmartlockPro AFCI GFCI Outlet
Leviton Answer Series Explaining Fire and Shock Protection
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications