Loading...

15 Amp SmartlockPro® AFCI Receptacle/Outlet, Hospital Grade, Tamper-Resistant

AFTR1-HGW

AFCI Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Wallplate Included, Tamper-Resistant, 15 Amp, 20 Amp Feed-Through, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - White

Color: White

UPC Code: 078477692141
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

  • Electrical Specifications

    Amperage : 15 A & 20 A Feed-Through

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -35C to +66C

  • Material Specifications

    Body Material : Polycarbonate

    Face Material : PBT

    Ground Clips : Brass

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double Wipe .031 Thick

    Strap Material : Zinc-Plated Steel

    Terminal Clamp : Plated Steel

    Terminal Screws : Plated Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG solid or stranded

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

  • Product Features

    Color : White

    Device Type : Duplex Receptacle Outlet

    Feature : Wallplate Included,Tamper-Resistant,Power Indication

    Function : AFCI

    Grade : Heavy-Duty Hospital Grade

  • Standards and Certifications

    ANSI : C-73

    Applicable Standards : UL 498 and 1699A, CSA C22.2 No. 42 and TIL No. M-02A, FedSpec W-C 596

    Certification/Listing : UL, CSA, NOM-ANCE

    NEMA : WD-1 & WD-6

  • Warranty

    Warranty : 2-Year Limited

Related Videos

Hospital Grade Tamper-Resistant OBC AFCI Duplex Receptacles

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications