15 Amp, Tamper-Resistant AFCI Outlet with LED Indicator Light
AFTR1-E
15 Amp, 125 Volt Receptacle/Outlet, 20 Amp Feed-Through, Tamper-Resistant, AFCI Receptacle/Outlet, Monochromatic, back and side wired, nylon wallplate/faceplate, screws and self grounding clip included – Black
The SmartlockPro® Outlet Branch Circuit (OBC) AFCI Receptacle offers advanced technology to help protect against electrical fires resulting from arc-faults. Designed to detect a wide range of potentially hazardous arc-faults resulting from damage in branch circuit wiring as well as extensions to branches such as appliances and cord sets, the OBC AFCI responds by interrupting power. This helps reduce the likelihood of the home’s electrical system being an ignition source of a fire. Often unseen, arc-faults can occur anywhere in the home’s electrical system including within walls, at loose electrical connections or within electrical cords accidently damaged by impinging furniture. AFCIs are now required by the National Electrical Code® in many areas of the home.
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477574928
Nema : 5-15R
AC Horsepower Ratings
At Rated Voltage : 1 HP
Dielectric Voltage : Withstands 1250VAC per UL 1699A
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Electrical Specifications
Dielectric Voltage : Withstands 1250VAC per UL 1699A
Flammability : Rated V-2 per UL 94
Operating Temperature : -35C to +66C
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Environmental Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Flammability : Rated V-2 per UL 94
Grounding Screw : Plated Steel
Line Contacts : Brass Double-Wipe .031 Thick
Notes : w/ Wallplate
Operating Temperature : -35C to +66C
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Material Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Grounding Screw : Plated Steel
Line Contacts : Brass Double-Wipe .031 Thick
Notes : w/ Wallplate
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Mechanical Specifications
Amperage : 15 A
Color : Black
Feature : Tamper-Resistant
Grounding : Self-Grounding
NEMA : 5-15R
Pole : 2
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Series : AFTR1
Standards and Certifications : UL/CSA, NEMA WD6
Strap Material : Galvanized Steel
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Product Features
Amperage : 15 A
At Rated Voltage : 1 HP
Color : Black
Feature : Tamper-Resistant
Grounding : Self-Grounding
NEMA : 5-15R
Pole : 2
Series : AFTR1
Standards and Certifications : UL/CSA, NEMA WD6
Strap Material : Galvanized Steel
Termination : Back & Side
Type : Duplex Receptacle
Voltage : 125 VAC
Wallplate : Included
Warranty : 2-Year Limited
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : Yes
CSA Technical Information Letter No. M-02A : Yes
NOM : 057
UL Fed Spec WC-596 : Yes
UL1699.A : File E342815
UL498 : Yes
Features & Benefits
- Use of TEST and RESET buttons is similar to traditional GFCI receptacles of which consumers have become familiar with. This translates into greater acceptance of the technology and a more user-friendly platform
- Automatically tests the AFCI every time the RESET button is depressed; the AFCI will not reset if the AFCI circuit is not functioning properly
- By blocking reset of the AFCI if protection has been compromised, the SmartlockPro OBC AFCI reduces the possibility of end-users incorrectly assuming that a reset AFCI is providing protection when its functionality has been compromised
- A line-load reversal diagnostic feature is provided which prevents the AFCI from being reset and stops power from being fed to the AFCI receptacle face or through to downstream devices; a green LED indicator on the AFCI’s face also illuminates to alert the installer to a line-load wiring reversal when the device is in the tripped state
- TR symbol indicates the device’s compliance with the latest NEC® requirements for tamper-resistant receptacles in residences and childcare facilities
- Device design reduces nuisance tripping
- Impact-resistant thermoplastic cover and body
- Superior resistance to electrical surges and over-voltages
- Terminals allow for easy wiring options – back and side wire capable
- Compatible with all Decora® devices and wallplates; available in select colors
- Meets or exceeds UL requirements for tripping time on both series and parallel arcs
Patents
- CA2621644
- CA2624409
- CA2730014
- MX302458
- MX308495
- US10483066
- US11105864
- US11456138
- US7355117
- US7697252
- US7820909
- US8242362
- US8587914
- US8599522
- US8599523
- US8944859
- US9053886
- US9577420
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
AFCI Installation Video
Help Prevent Electrical Fires with AFCI Outlet Protection
AFCI Protection from Leviton
Leviton Presents: How to Install an AFCI Outlet
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors