Loading...

Relay Cabinet, Attaches to a-2000 Dimmer Cabinet/Panel, (6) Relays, (6) 20 Amp Circuit Berakers, 120VAC, 3 Phase, 4 Wire, Surface Mount

A2R12-660

DISCONTINUED

Relay Cabinet Attaches to a-2000 Dimmer Cabinet/Panel with (6) Relays and (6) 20 Amp Circuit Berakers, 120VAC, 3 Phase, 4 Wire, Surface Mount

a2000-24 Relay Cabinet bolts directly on to Leviton’s standard a2000-24 Modular Dimming Cabinet, making a single compact, easy-to-install unit that can provide straight relay control of up to 12 circuits in 120, 277 and 347V applications.

Do you have a question about dimmers, a dimmer, or a dimming system? Contact us to learn more.

Visit residential dimmers to browse ideas for your home!
Country of Origin : Please Contact Customer Service

Product Information

  • Provides straight relay control of fluorescent and non-fluorescent loads in 120V, 277V and 347V applications
  • Relay is rated for 20 Amp in 120, 277 and 347 Volt applications
  • Capacity to control up to 12 relays
  • Capacity to control up to 8 separate fluorescent (0 to +12 VDC) dimming circuits
  • Extends the a2000-24 Modular Dimming Cabinet dimming control to 277V and 347V fluorescent dimmable ballasts using 0 to +10 VDC control signals
  • Bolts directly to a2000-24 24-Channel Modular Dimming Cabinet to make a single easy-to-mount cabinet
  • Relays are easily removed for improved serviceability
  • Optional 20 ampere branch circuit breakers are available-Comes with Main Lugs
  • Relays approved and tested to handle the high inrush current of today’s electronic fluorescent ballasts
  • Up to eight circuits (contactors) can be accommodated for fluorescent dimming ballasts
  • 347V breakers available for use in Canada
  • Generous wiring space and conduit knockouts for easy installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications