Loading...

Dimmer Module, Universal, 20 Amp, 120/277V, a-2000

A20UN-27

DISCONTINUED

20 Amp Universal Dimmer Module 120/277V, Title 24 compliant

a-2000® dimming panels use the a-2000 dimmer modules for ease of replacement and custom tailoring of module types to each project’s specific needs. Leviton’s a-2000 dimmer modules employ proven dual SCR dimming technology inherited from Leviton’s line of theatrical equipment.

Do you have a question about dimmers, a dimmer, or a dimming system? Contact us to learn more.

Visit residential dimmers to browse ideas for your home!
UPC Code: 078477342619
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Voltage : 120/277 VAC

  • Product Features

    Load Type : Incandescent, Tungsten, Neon, Cold Cathode, Magnetic Low Voltage, Electronic Low Voltage, 0-10V LED, 0-10V Fluorescent

    Product Category : System or Network

    Product Line : a2000

    Product Type : Dimmer Module

  • 20A continuous duty rating
  • Voltage regulation: compensates for incoming line voltage variations
  • Supports all standard load types as well as two circuits of Hi-lume® and other 3-wire fluorescent dimming ballasts
  • Bypass switch has two modes: normal and bypass; when the switch is set to bypass (red LED illuminated), the SCRs and relays are forced to turn on independent of the control module
  • 97% efficiency
  • 350uS
  • 90% choke performance at 25% load
  • Ratings are for continuous use at 100% load

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications