Loading...

1-Gang Decora Wallplate, Standard Size, Antimicrobial Treated Powder Coated Stainless Steel, Engraved Emergency Red Lettering

84401-E4A

1-Gang Decora Wallplate, Standard Size, Antimicrobial Treated Powder Coated Stainless Steel, Engraved Emergency, Red Lettering

TOUGH: Made durable in order to withstand harsh chemical cleaning products, stringent washings, and UV lights with minimal wear and tear

CLEAN: Antimicrobial additive helps protect the device from the growth of odor-causing bacteria, mold, mildew, and fungi

UPC Code: 078477716977
Country of Origin : China

Product Information

  • Material Specifications

    Material : Stainless Steel coated with Antimicrobial Polyurethane Powdercoating

  • Product Features

    Feature : Antimicrobial

    Gang : 1

  • Standards and Certifications

    CSA : CSA C22.2 No. 42.1-13

    ISO 22196 : Measurement of Antibacterial Activity on Plastics and Other Non-Porous Surfaces

    JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy

    UL Standard : UL514D

  • Warranty

    Warranty : 10-Year Limited

Related Videos

Antimicrobial Treated Decora Switches & Wallplates

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications