Loading...

4-Gang Toggle Switch Wallplate, Standard Size, Non-Magnetic Stainless Steel, Brushed Finish

84012-40

4-Gang Toggle Device Switch Wallplate, Standard Size, 302 Stainless Steel, Device Mount, Stainless Steel, Brushed Finish

Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

Color: Stainless Steel

UPC Code: 078477429907
Country of Origin : China

Product Information

  • Product Features

    Color : Stainless Steel

    Gang : 4

    Material : 302 Stainless Steel

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Toggle Switch

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications