Loading...

3-Gang Decora Wallplate, Standard Size, Aluminum

83411

DISCONTINUED

3-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Standard Size, Aluminum, Device Mount, - Aluminum

Color: Aluminum

UPC Code: 078477351932
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Aluminum

    Gang : 3

    Material : Aluminum

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Decora Duplex

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications