Loading...

20 Amp, 125 Volt, Straight Blade Plug, Hospital Grade

8315-CT

20 Amp, 125 Volt, NEMA 5-20P, 2P, 3W, Plug, Straight Blade, Hospital Grade, Grounding - Transparent

  • One piece contacts reduce friction and overheating
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Ratings and NEMA I.D. permanently marked on device
  • Industry exclusive limited lifetime warranty

Color: Transparent

Country of Origin : Mexico | RoHS Compliant: Yes – Click Here
NEMA 5-20P

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477795927

    Nema : 5-20P

    RoHS Compliant : Yes

  • Environmental Specifications

    Environment : Dry

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Back Cover : Thermoplastic

    Blades/Contacts : Solid Brass

    Body Material : Super Tough Nylon

    Clamp Insert : Nylon

    Color : Transparent

    Cord-Clamp : Nylon

    Terminal Screws : Brass

    Wire Module : Nylon

  • Mechanical Specifications

    Amperage : 20 A

    Cord Range : .245 - .700

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Terminal Accom. : 18-10 AWG

    Terminal ID : Black-Hot, Green-Ground, White-Neutral

    Torque Range : 10-14 in-lbs

    Voltage : 125 VAC

    Wire : 3

  • Product Features

    Brand : Black and White

    Color : Transparent

    Device Type : Straight Blade Plug

    Grade : Hospital

    NEMA : 5-20P

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL 498 : File E13399

    UL Fed Spec WC-596 : File E13393

    Warranty : Limited Lifetime Warranty Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications