20 Amp Duplex Receptacle/Outlet, Hospital Grade, Self-Grounding
8300-BU
Color: Blue
Product Information
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Material Specifications
Body Material : Nylon
Clamp Nuts : Zinc-Plated Steel
Color : Blue
Face Material : Nylon
Ground Clips : Nickel-Plated Brass
Grounding Screw : Plated Brass
Line Contacts : Nickel-Plated Brass Triple-Wipe .040 Thick
Strap Material : Nickel Plated Brass
Terminal Screws : ickel-Plated Brass 10-32
Yoke : Nickel-Plated Brass
Mechanical Specifications
Product ID : Markings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Product Features
Color : Blue
Device Type : Duplex Receptacle Outlet
Feature : Smooth Face
Grounding : Self-Grounding
NEMA : 5-20R
Strap Material : Nickel Plated Brass
Warranty : 10-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NOM : 057
RoHS : Compliant
UL Fed Spec WC-596 : File E13399
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors