Loading...

15 Amp Duplex Receptacle/Outlet, Hospital Grade, Self-Grounding

8200-W

Duplex Receptacle Outlet, Extra Heavy-Duty Hospital Grade, Smooth Face, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - White

Color: White

UPC Code: 078477818589
Country of Origin : Please Contact Customer Service
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    Horsepower Rating : 1/2 HP

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding,Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Clamp Nuts : Zinc-Plated Steel

    Color : White

    Face Material : Nylon

    Ground Clips : Nickel-Plated Brass

    Grounding Screw : Plated Brass

    Line Contacts : Nickel-Plated Brass Triple-Wipe .040 Thick

    Strap Material : Nickel Plated Brass,Nickel Plated Brass

    Terminal Screws : Nickel-Plated Brass 10-32

    Yoke : Nickel-Plated Brass

  • Mechanical Specifications

    Product ID : Markings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

    Torque Range : 14-16 inch pounds

  • Product Features

    Color : White

    Device Type : Duplex Receptacle Outlet

    Feature 4 : Smooth Face

    Grade : Extra Heavy-Duty Hospital Grade

    Grounding : Self-Grounding,Self-Grounding

    NEMA : 5-15R

    Strap Material : Nickel Plated Brass,Nickel Plated Brass

    Warranty : 10-Year Limited,10-Year Limited

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    RoHS : Compliant

    UL Fed Spec WC-596 : File E13399

    UL498HG : File E13399

    Warranty : 10-Year Limited,10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications