15 Amp Duplex Receptacle/Outlet, Hospital Grade, Dual Voltage, Self-Grounding
8200-BU
Color: Blue
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477903179
RoHS Compliant : Yes
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Screw Terminal Torque : 14-18 in-lbs
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Clamp Nuts : Zinc-Plated Steel
Color : Blue
Face Material : Nylon
Ground Clips : Nickel-Plated Brass
Grounding Screw : Plated Brass
Line Contacts : Nickel-Plated Brass Triple-Wipe .040 Thick
Strap Material : Nickel Plated Brass
Terminal Screws : Nickel-Plated Brass 10-32
Yoke : Nickel-Plated Brass
Mechanical Specifications
Product ID : Markings are permanently marked on device
Terminal Accom. : 14-10 AWG
Termination : Back or Side Wire
Product Features
Color : Blue
Device Type : Duplex Receptacle Outlet
Feature : Smooth Face
Grounding : Self-Grounding
Strap Material : Nickel Plated Brass
Standards and Certifications
NEMA : WD-6
UL Fed Spec WC-596 : File E13399