4-Gang Decora Wallplate, Standard Size, Brass
81412
DISCONTINUED
4-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Standard Size, Brass, Device Mount, - Brass
Color: Brass
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477351895
Product Features
Color : Brass
Gang : 4
Material : Brass
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Decora Duplex
Warranty : 10-Year Limited