Loading...

3-Gang Decora Wallplate, Standard Size, Brass

81411

DISCONTINUED

3-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Standard Size, Brass, Device Mount, - Brass

Color: Brass

UPC Code: 078477351871
Country of Origin : Mexico

Product Information

  • Product Features

    Color : Brass

    Gang : 3

    Material : Brass

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Decora Duplex

    Warranty : 10-Year Limited

Related Videos

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications