3-Gang Decora Wallplate, Standard Size, Polished Brass
81411-PB
DISCONTINUED
3-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Standard Size, Polished Brass, Device Mount, - Polished Brass
Color: Polished Brass
UPC Code: 078477351888
Country of Origin : Mexico
Product Information
Updated
Product Features
Color : Polished Brass
Gang : 3
Material : Polished Brass
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Decora Duplex
Warranty : 10-Year Limited
Related Videos
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors