2-Gang Toggle Centered Device Switch Wallplate, Standard Size, Brass
81040
DISCONTINUED
2-Gang 1-Toggle Centered Device Switch Wallplate, Standard Size, Brass, Device Mount, - Brass
UPC Code: 078477420508
Country of Origin : Please Contact Customer Service
Product Information
Updated
Product Features
Color : Brass
Gang : 2
Material : Brass
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Toggle Switch
Warranty : 10-Year Limited