4-Gang Decora Plus Screwless Wallplate Polycarbonate, Gray
80312-GY
4-Gang, Subplate Included, Polycarbonate, Snap-On Mount Screwless Wallplate - Gray
- EASY - Screwless, polycarbonate snap-on design for easy installation
- DURABLE - Long-lasting polycarbonate construction with a clean finish
- COMPATIBLE - 2-piece kit allows easy retrofit to any Decora installation
Color: Gray
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477794760
RoHS Compliant : Yes
Product Features
Color : Gray
Feature : Screwless Subplate
Gang : 4
Material : Polycarbonate
Mount : Snap-On
Size : Standard
Standards and Certifications : ETL
Type : Screwless
Warranty : 2-Year Limited
Features & Benefits
- Screwless, snap-on design for contemporary architectural styling
- Complete kit includes screwless snap-on wallplate and subplate
- Constructed of durable polycarbonate to withstand abuse
- Subplate provides an easy, convenient wallplate installation with proprietary flat head combination head screws held captive
- Accent any wall covering with wide selection of colors
- Designed with top and bottom ratchets on single/multi-gang configurations and side ratchets on multi-gang configurations for a secure fit
- 1-6 Gang screwless wallplates each paired with a dedicated subplate for fast and easy installation
- ETL Listed
- Backed by Leviton’s Limited 2-Year Warranty