Wetguard Watertight Locking Connector
78W82-C
30 Amp, 277/480 Volt 3-Phase Y, NEMA L22-30, 4P, 5W, Locking Connector for Single Inlet, Industrial Grade, Grounding, Wetguard - YELLOW
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
- WATERTIGHT- When mated or caps are on, feature IP69K ratings for high-temperature, high-pressure washdowns
- UNIQUE DESIGN- Exclusive “tongue and groove” design provides superior ingress protection from water, dirt and debris
- HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
- THE BRAND YOU TRUST- Backed by a lifetime warranty
Product Information
Electrical Specifications
Amperage : 30 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Phase : 3-Phase WYE
Pole : 4
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 277/480 VAC
Wire : 5
Environmental Specifications
Enclosure Rating : NEMA 4, 4X, 12 IEC IP66
Environment : Wet
Flammability : Rated V-2 per UL 94 (wiring module)
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Stainless Steel, Non-Magnetic
Blades/Contacts, Terminal Clamps : Electroless Nickel-coated Brass
Body Material : Nylon
Bushing : Santoprene TPV
Compression Nut : Nylon
Husk : Santoprene TPV
Strain Relief Clamp : Nylon
Terminal Screws : Electroless Nickel-coated Brass
Wiring Module : Nylon
Mechanical Specifications
Cord Grip Range (in) : .625-1.125
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : #12 AWG to #8 AWG
Product Features
Brand : Wetguard
Color : Yellow
Device Type : Locking Connector
NEMA : L22-30R
Standards and Certifications
ANSI : C-73
CSA : C22.2 No. 42
NEMA : WD-6
NOM : 057
UL : 498
Related Videos
Wetguard
Wetguard Plugs and Connectors
Related Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential