Loading...

Weather-Resistant Cover for 50A Locking Receptacles

7788-CR

1-Gang 2.15 Inch Dia. Device,Cover Plate for 50A Locking Receptacles, Weather-Resistant, Thermoplastic Glass-Filled, FS Box Mount, Vertical Self Closing Lid - YELLOW

Color: Yellow

UPC Code: 078477804667
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Yellow

    Construction : Plastic

    Device Type : Locking Receptacles

    Feature : Self Closing Lid

    Gang : 1

    Material : Thermoplastic Glass-Filled

    Mount : FS Box

    Orientation : Vertical

    Standards and Certifications : UL/CSA

    Type : Weather-Resistant

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications