Loading...

50 Amp, 250 Volt, Locking Connector, Industrial Grade

7764C

50 Amp, 250 Volt DC/600 Volt AC, NEMA Non-NEMA, 3P, 4W, Locking Connector, Industrial Grade, Grounding - BLACK-WHITE

  • One piece contacts reduce friction and overheating
  • Unique cord clamp accepts wide range of cord sizes
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Industry exclusive limited lifetime warranty
UPC Code: 078477804438
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA Non-NEMA

Product Information

  • Electrical Specifications

    Amperage : 50 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage Withstand : 2000V minimum per UL 498

    Grounding : Grounding

    Maximum Working Voltage : 250V DC/600V AC as rated

    Pole : 3

    Temperature Rise : Max 30ºC temp rise at full-rated current after 150 cycles of OL at 150% rated DC current

    Voltage : 250 VDC/600 VAC

    Wire : 4

  • Environmental Specifications

    Environment : Dry

    Flammability : UL94V-2

    Operating Temperature : -40°C to 75°C

  • Material Specifications

    Assembly Screws : Brass

    Cable Clamp Screw : Philips Head, SS 304

    Color : Black-White

    Contact - Binding Plate : 0.100inch thick Brass

    Contact - Spring Value : 0.041inch thick Brass

    Contact Rivet : Brass

    Dust Shield : Santoprene TPE

    Face Module : Nylon

    Ground Post : Brass

    Ground Shunt : Bronze

    Housing Material : Nylon

    Standard Cable Clamp : Nylon

    Terminal Block : 0.062inch thick Copper

    Terminal Set Screw : SS 302/304

    Wiring Chamber : Nylon

  • Mechanical Specifications

    Cord Range : .680 - 1.125

    Product ID : Ratings and Catalogue No. molded into face and stamped into shroud

    Terminal Accom. : #10 min to #4max AWG Solid or Stranded Wire

    Terminal ID : X, W, Y, Z and Green for ground

    Torque Range : allen wrench to 35 inch-lbs

  • Product Features

    Brand : Black and White

    Color : Black-White

    Device Type : Locking Connector

    NEMA : Non-NEMA

  • Standards and Certifications

    CSA C22.2 No. 42 : File 152105

    NOM : 057

    RoHS : Compliant

    UL 498 : File E13399

    Warranty : Limited Lifetime Warranty

Related Videos

Black and White Connector - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications