Weatherproof Cover, 1-Gang
7420-YL
1-Gang Weatherproof Cover for Strap Mount Single Locking Receptacles, 1.60 Inch Diameter, FS/FD Box Mount, Industrial Grade, IP64, NEMA 3R, Vertical Self Closing Lid - YELLOW
For Use With 20 Amp & 30 Amp Strap Mount Single Locking Receptacles
Color: Yellow
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477789865
RoHS Compliant : Yes
Environmental Specifications
IP Rating : IP64
NEMA Rating : Type 3R
Material Specifications
Material : Thermoplastic Glass-Filled
Mounting Screws : Stainless Steel
Torsion Spring Mechanism : Stainless Steel
Product Features
Color : Yellow
Device Type : Flanged Receptacles
Standards and Certifications
CSA Standard : C22.2 No. 18.1 and/or 42.1
RoHS : Compliant
UL Standard : UL 514C, UL514D
Warranty
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors