Loading...
Product added to your list. To view the list, Click Here

20 Amp, 480 Volt, Flush Mount Locking Receptacle, Industrial Grade

2340-IG

20 Amp, 480 Volt, NEMA L8-20R, 2P, 3W, Flush Mtg Locking Receptacle,Industrial Grade, Isolated Ground, V-0-MAX - ORANGE 

Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.

UPC Code: 078477045060
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA L8-20R

Product Information

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-8 AWG

    Terminal ID : Marked on Device

    Termination : Back & Side

  • Environmental Specifications

    Environment : Corrosive

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 60°C

  • Product Features

    Base Material : Valox

    Brand : V-0-Max

    Color : Orange

    Face Material : Valox

    Feature : Isolated Ground

    NEMA : L8-20R

    Warranty : Limited Lifetime Warranty

  • Warranty

    Warranty : Limited Lifetime Warranty

  • Material Specifications

    Base Material : Valox

    Body Material : Valox 357

    Cover Material : Valox 357

    Face Material : Valox

    Ground Clips : Nickel-Plated Brass

    Ground Contacts : Brass

    Grounding Screw : Chromated Brass

    Line Contacts : Brass

    Strap Material : Nickel-Plated Brass

    Terminal Clamps : Zinc-Plated Brass

    Terminal Screws : Chromated Brass

  • Standards and Certifications

    ANSI : C-73

    CSA : C22.2 No. 42

    NEMA : WD-1 & WD-6

    NOM : 057

    UL : 498

    UL Fed Spec : W-C-596