Loading...

Cat 6 Standard UTP Patch Cord, 1 ft (0.3 m), Green

6D460-1G

Cat 6 UTP Patch Cords, with a compact plug and boot, feature a narrow profile to support traditional and high density panels and switches. The snagless plug design makes the patch cords an excellent choice in environments where moves, adds, and changes are frequent. Shorter boot provides a shorter installed bend radius, ideal for applications with limited space.

Color: Green

UPC Code: 078477526576
Country of Origin : Taiwan

Product Information

  • Product Features

    Product Family : Patch Cords

    Category Rating : Cat 6

    Color : Green

    Length : 1 ft (0.3 m)

    Shielding : Unshielded

    Flame Rating : CM

    Packaging : Single

    Region : USA,Canada

  • Tested and verified to meet Cat 6 component requirements for TIA, ISO/IEC, and EN standards
  • Compact plug and boot promotes shorter installed bend radius, ideal for limited depth applications
  • Snagless plug design prevents tab breakage
  • Integrated strain-relief
  • Stranded conductor for longer flex-life
  • T568B wiring to function in either T568A or T568B applications
  • All patch cords are backwards compatible with earlier ANSI/TIA category ratings
  • Channel performance verified by third-party testing in 4-connector, 100-meter channel
  • Accepts clip-on colored boot markers for network identifications
  • Compatible with Leviton's Secure RJ system

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications