Loading...

Cat 6 Standard UTP Patch Cords

Cat 6 UTP Patch Cords

All Leviton patch cords are components of a category-rated network infrastructure solution that also includes jacks, patch panels, and approved Leviton partner cabling. For optimum performance and full system warranty, use a Leviton installer to install your Leviton components.

  • Tested and verified to meet Cat 6 component requirements for TIA, ISO/IEC, and EN standards
  • Compact plug and boot promotes shorter installed bend radius, ideal for limited depth applications
  • Snagless plug design prevents tab breakage
  • Integrated strain-relief
  • Stranded conductor for longer flex-life
  • T568B wiring to function in either T568A or T568B applications
  • All patch cords are backwards compatible with earlier ANSI/TIA category ratings
  • Channel performance verified by third-party testing in 4-connector, 100-meter channel
  • Accepts clip-on colored boot markers for network identifications
  • Compatible with Leviton's Secure RJ system
  • Supports Power Over Ethernet (PoE) applications defined by IEEE 802.3bt PoE Type 1, 2, 3, 4 (90 watts max); Cisco UPOE, UPOE+ (90 watts max); and Power over HDBaseT™ PoH (95 watts max)