Loading...

Cat 6 Flat UTP 110-Style Patch Panel, 1RU, 24-Port, with earthing jumper, cable management bar, and cable management clip. Available in Europe only.

69586-B24

Leviton Cat 6 Flat Unshielded 110-Style Patch Panels are designed for use on 19-inch standard racks and cabinets. Patch panels include patented Retention Force TechnologyTM, which promotes consistent performance over the life of the system. Installer-friendly design allows for quick installation due to standard 110 terminations on the rear of the panels that follow the normal installation colour sequence (blue, orange, green, brown) from left to right. The Cat 6 system is designed for use in high-megabit applications such as Gigabit Ethernet.

Color: Black

UPC Code: 078477970447
Country of Origin : United States

Product Information

  • Patented Retention Force Technology™ protects tines from damage and increases system longevity
  • Craft-friendly installation
  • Universal T568A and T568B wiring cards for 110-style IDC terminations
  • Color-coded front labelling for easy port identification (ANSI/TIA-606-C compliant)
  • Terminates 26-22 gauge solid conductors
  • Capable of multiple re-terminations
  • 4mm2 (12AWG) standard compliant earthing jumper allows earthing flexibility
  • Cable management clip secures cables quickly, without the need for user supplied ties or wraps

  • CA2567104
  • CA2567104
  • MX263819
  • MX263819

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications