Loading...

15 Amp Triple Plug-In Outlet/Receptacle Swivel Adapter, White

69-W

Indoor 15 Amp, 125 Volt, NEMA 1-15R, Single-to-Triple, Swivel Adapter, 3 Flat Plugs Accepted - White

Color: White

Country of Origin : Please Contact Customer Service
NEMA 1-15R

Technical Information

  • General Information

    UPC : 078477000021

    Nema : 1-15R

  • Electrical Specifications

    Amperage : 15 A

    Color : White

    Grounding : Non-Grounded

    Voltage : 125 VAC

  • Material Specifications

    Color : White

    Plug Type : Polarized Plug

    Plugs Accepted : 3 Flat Plugs

    Pole : 2

    Wire : 2

  • Mechanical Specifications

    Amperage : 15 A

    Color : White

    Feature : Indoor Only

    Grounding : Non-Grounded

    NEMA : 1-15R

    Plug Type : Polarized Plug

    Plugs Accepted : 3 Flat Plugs

    Pole : 2

    Standards and Certifications : cCSAus, NOM

    Tap Type : Triple Tap

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 2

  • Product Features

    Feature : Indoor Only

    NEMA : 1-15R

    Standards and Certifications : cCSAus, NOM

    Tap Type : Triple Tap

    Warranty : 2-Year Limited

  • Standards and Certifications

    Amperage : 15 A

    CSA Listed : File LR-61476

    Grounding : Non-Grounded

    NOM : 057

    UL Listed : File E-13394

    Voltage : 125 VAC

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications