Loading...

SureSlide Ceiling Fan Control and Dimmer Switch for LED, Halogen and Incandescent Bulbs

66DF-10I

150W-120VAC dimmable LED and CFL, 300W-120VAC incandescent, 1.5A fan control, single pole. Wallplate sold separately - Ivory

  • CONVENIENT – Designed to work with ceiling fans with lights. Separate slide controls for fan speed and dimmer
  • INNOVATIVE – Single pole dimmer designed specifically to dim LED bulbs. Also works with incandescent, halogen and CFL bulbs
  • ADVANCED - Adjustment switch to modify the minimum light level in order to maximize the dimming range if flickering occurs at lower dimming levels
  • UNIQUE - Special circuitry reduces fan motor noise at low speed. Choice of low, medium or high fan speeds

Color: Ivory

UPC Code: 078477645598
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Action : Slide-to-OFF

    Available Colors : Ivroy-I, White-W, Light Almond-T

    Brand : SureSlide

    California Title 24 : Yes

    Color : Ivory

    Frequency : 60 Hz

    Light : None

    Load Rating : 1.5A FAN, 300W INC, 150W LED/CFL

    Load Type : Fan, Incandescent, Dimmable LED, Dimmable CFL

    Ordering Notes : White

    Preset : Non-Preset

    Protection : Radio/TV Filter

    Standards and Certifications : cCSAus

    Style Name : SureSlide

    Switch Type : Single-Pole

    Type : Electro-Mechanical

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

  • Integrated linear full-range slide controls for easy, precise operation
  • Separate controls for fan speed and light level selection
  • Single pole dimmer designed for use with dimmable LED/CFL, Incandescent and Halogen lamps
  • Adjustment dial to modify the minimum light level in order to maximize the dimming range if flickering occurs at lower dimming levels
  • Special circuitry reduces fan motor noise at low speeds
  • Selection of low, medium or high fan speeds
  • Slim, compact housing fits easily into a standard wallbox and is suitable for multi-gang installations
  • Built-in radio/TV interference filter
  • Compatible with Decora wallplates and Decora Plus screwless wallplates (sold separately)

Related Videos

Leviton Presents: How to Install a 66DF SureSlide Dual Quiet Fan and Light Control
Leviton Answer Series - All about Lighting Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Fan Speed Controls
Leviton Answer Series: Fan Speed Controls

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications