SureSlide Dimmer Switch for Dimmable LED, Halogen and Incandescent Bulbs
6674-P0T
Replace a wall light switch with a SureSlide dimmer switch. 150W LED, 600W incandescent/halogen, 60Hz, single pole or 3-way installation. Can be installed with or without a neutral wire, use with Decora wallplate or Decora Plus Screwless Wallplate sold separately – Light Almond
- CONVENIENT – An easy way to create a big impact for a minimal cost and customize the light level in any room, for any occasion and in any home
- EASY TO INSTALL – Slim profile for easier installation. Works with existing wiring, no neutral wire required for installation
- PRACTICAL – Designed to dim LED bulbs. To find out which LED bulbs pair best, visit our online bulb compatibility tool by clicking the "find an LED bulb" button below
- CUSTOMIZEABLE – Adjustable minimum and maximum dimming range for LED bulbs to help eliminate flicker, maximize energy savings, and optimize ambiance
- VERSATILE – Control the lights from two locations using the 6674 in the main location and a 3-way switch (sold separately) in the second location
- STYLISH – Available in white, ivory, light almond, brown and black color options
Color: Light Almond
Product Information
Product Features
Action : Standard ON/OFF
Available Colors : Ivry-I Wht- W Blk-E Brwn-B Light Almond-T
California Title 24 : Yes
Color : Light Almond
Frequency : 60 Hz
Light : None
Load Rating : 600W Incandescent, 150W LED and CFL
Load Type : Incandescent, Dimmable LED, Dimmable CFL
NEMA SSL 7A : Yes
Ordering Notes : Includes Ivory, White and Light Almond Color Kits
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : SureSlide
Switch Type : Single-Pole & 3-Way
Type : Electro-Mechanical
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
- Integrated linear full-range slide control for easy, precise operation
- Separate On/Off switch, to preserve set light level when turned off
- Slim, compact housing fits easily into a standard wall box
- Works with existing wiring, no neutral wire required for installation
- Designed to dim LED bulbs. To find out which LED bulbs pair best, visit our online bulb compatibility tool
- Adjustable minimum and maximum dimming range for LED bulbs to help eliminate flicker, maximize energy savings, and optimize ambiance
- Control the lights from two locations using the 6674 in the main location and a 3-way switch (sold separately) in the second location
- Available in white, ivory, light almond, brown and black color options
- What are the benefits of using a LED compatible dimmer?
- These dimmers are designed for smooth operation, precise dimming, low level starting and flicker-free operation when used with compatible dimmable LED bulbs. To find compatible bulbs for the 6674 dimmer, use Leviton’s online LED compatibility tool.
- These dimmers are designed for smooth operation, precise dimming, low level starting and flicker-free operation when used with compatible dimmable LED bulbs. To find compatible bulbs for the 6674 dimmer, use Leviton’s online LED compatibility tool.
- What types of bulbs can be used with the 6674 dimmer?
- This dimmer is designed to work with dimmable LED, dimmable CFL, incandescent and halogen bulbs. To find the best bulb pairing, use Leviton’s online LED compatibility tool.
- This dimmer is designed to work with dimmable LED, dimmable CFL, incandescent and halogen bulbs. To find the best bulb pairing, use Leviton’s online LED compatibility tool.
- Is a neutral wire required with the 6674 dimmer?
- The 6674 does not require a neutral wire for installation. It works with existing wiring and can replace any standard wall switch.
- The 6674 does not require a neutral wire for installation. It works with existing wiring and can replace any standard wall switch.
- What is the difference between a single pole or 3-way installation?
- Single pole is controlling the light(s) from one location. 3-way is the ability to control the light(s) from two separate locations. The dimmer switch is in the first location and a 3-way switch in the second location.
- Single pole is controlling the light(s) from one location. 3-way is the ability to control the light(s) from two separate locations. The dimmer switch is in the first location and a 3-way switch in the second location.
- What will happen if I mix bulb types with the 6674 dimmer?
- We recommend using the same bulb type to achieve consistent performance. Mixing bulb types could lead to a variation in dimming performance and unpredictable start up characteristics.
- US11903105
- US8664886
- US9681526
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering
Leviton Answer Series Adjusting the Dimming Range
Leviton Presents: How to Install a Dimmer in a 3-way Application
Leviton Presents How to Install a SureSlide 6674 Dimmer
Leviton Answer Series All about Dimmers
Leviton Answer Series - All about Lighting Controls
Leviton Answer Series - Single Pole vs. 3-way Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors