Loading...
Product added to your list. To view the list, Click Here

50 Amp, 125/250 Volt, Black & White Locking Flanged Inlet, Industrial Grade

6375CR

50 Amp, 125/250 Volt, Non-NEMA, 3P, 4W, Corrosion Resistant, Black & White Locking Flanged Inlet, Industrial Grade, Grounding - GRAY METAL

  • One piece contacts reduce friction and overheating
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Ratings and NEMA I.D. permanently marked on device
  • Industry exclusive limited lifetime warranty
UPC Code: 078477333006
Country of Origin : Mexico
NEMA Non-NEMA

Product Information

  • Electrical Specifications

    Amperage : 50 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Maximum Working Voltage : 125/250V as rated

    Pole : 3

    Temperature Rise : Max 30ºC temp rise at full-rated current after 150 cycles of OL at 150% rated DC current

    Voltage : 125/250 VAC

    Wire : 4

  • Environmental Specifications

    Environment : Corrosive

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 75°C

  • Material Specifications

    Body and Contract Carrier : Reinforced Nylon

    Color : Gray Metal

    Face Module : Nylon

    Flanged Casing : Zinc Plated Brass

    Ground Shunt : Nickel Plated Bronze

    Grounding Shunt Rivet : Nickel Plated Brass

    Inlet Blade : 0.100inch thick Nickel Plated Brass

    Terminal Block : 0.062inch thick Nickel Plated Copper

    Terminal Set Screw : SS 302/304

  • Mechanical Specifications

    Product ID : Ratings and Catalogue No. molded into face

    Terminal Accom. : #10 min to #4max AWG Solid or Stranded Wire

    Terminal ID : X, W, Y, Z and Green for ground

  • Product Features

    Brand : Black and White

    Color : Gray Metal

    NEMA : Non-NEMA

  • Standards and Certifications

    CSA C22.2 No. 42 : File 152105

    NOM : 057

    RoHS : Compliant

    UL498 : File E13399

    Warranty : Lifetime Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications