61
Indoor 15 Amp, 660 Watt, 125 Volt, Medium Base Outlet to Lampholder - Brown
Color: Brown
Product Information
Electrical Specifications
Color : Brown
Grounding : Non-Grounded
Voltage : 125 VAC
Material Specifications
Color : Brown
Plug Type : Polarized Plug
Pole : 2
Wire : 2
Mechanical Specifications
Color : Brown
Grounding : Non-Grounded
NEMA : 1-15R
Plug Type : Polarized Plug
Pole : 2
Standards and Certifications : cULus, NOM
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 2
Product Features
Feature : Indoor Only
NEMA : 1-15R
Standards and Certifications : cULus, NOM
Warranty : 2-Year Limited
Standards and Certifications
Grounding : Non-Grounded
NOM : 057
Voltage : 125 VAC