Loading...

Wetguard Watertight FS/FD Box Mount Cover

60W05

1-Gang 1.58 Inch Dia. Device Receptacle Flip Lid, 30A Locking, Wetguard Corrosion Resistant, Thermoplastic, FS/FD Box Mount, Vertical Self Closing Lid – YELLOW

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
  • THE BRAND YOU TRUST- lifetime warranty with both NEMA and IP66 enclosure rating
  • DURABLE- With a rigid PVC construction, our boxes can withstand any heat, chemical corrosion and physical abrasion.
  • EASY INSTALL- Our boxes have up to 30% more volume than competitive boxes, making it easier to install devices.
  • EASY COMPATABILITY- Accept any Wetguard FS mount single outlets, inlets, receptacles and covers
  • SAFETY- With OSHA compliant lockout/tagout capabilities our boxes can be trusted at any location.
UPC Code: 078477073018
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Cover/Lid : Valox PBT

    Gasket : Santoprene TPV

    Mounting Screws : Stainless Steel

  • Product Features

    Accessory Type : Cover

    Brand : Wetguard

    Color : Yellow

    Warranty : Limited Lifetime Warranty

  • Standards and Certifications

    Warranty : Limited Lifetime Warranty

Related Videos

Wetguard

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications