Wetguard Watertight FS/FD Box Mount Cover
60W05-B
1-Gang 1.58 Inch Dia. Device Receptacle Flip Lid, 30A Locking, Wetguard Corrosion Resistant, Thermoplastic, FS/FD Box Mount, Vertical Self Closing Lid – BLACK
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
- THE BRAND YOU TRUST- lifetime warranty with both NEMA and IP66 enclosure rating
- DURABLE- With a rigid PVC construction, our boxes can withstand any heat, chemical corrosion and physical abrasion.
- EASY INSTALL- Our boxes have up to 30% more volume than competitive boxes, making it easier to install devices.
- EASY COMPATABILITY- Accept any Wetguard FS mount single outlets, inlets, receptacles and covers
- SAFETY- With OSHA compliant lockout/tagout capabilities our boxes can be trusted at any location.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477095799
RoHS Compliant : Yes
Environmental Specifications
Enclosure Rating : NEMA 4, 4X, 12 IEC IP66
Material Specifications
Cover/Lid : Valox PBT
Gasket : Santoprene TPV
Mounting Screws : Stainless Steel
Torsion Spring Mechanism (Flip Lids) : Stainless Steel
Product Features
Accessory Type : Cover
Brand : Wetguard
Color : Black
Related Videos
Wetguard
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors